2/2-way-solenoid valve; servo assisted
Type 6281 / Article No. 306638
Technical attributes
2/2 - B - normally open - inlet port 1 (P/NO) | 20,00 mm (3/4 inch) | 0,20 bar - 16,00 bar | Stainless steel | Inner thread - NPT3/4 | 120,00 V - 120,00 V | FKM (Fluor rubber) | 0,00 °C - 120,00 °C | Valve complete
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: