2/2-way-solenoid valve; direct acting
Type 0255 / Article No. 304862
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 4,00 mm (5/32 inch) | 0,00 bar - 10,00 bar | Brass | Inner thread - NPT1/4 | 120,00 V - 120,00 V | PTFE (Polytetrafluorethylene) | -40,00 °C - 180,00 °C | Valve complete