2/2-way-solenoid valve; direct acting
Type 0330 / Article No. 20023265
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 3,00 mm (1/8 inch) | -1,00 bar - 6,00 bar | Stainless steel | Inner thread - G1/4 | 230,00 V - 230,00 V | FFKM (Perfluoroelastomer rubber) | 5,00 °C - 90,00 °C | Valve complete