3/2-way-pneumatic valve 32 mm
Type 6518 / Article No. 20021443
Technical attributes
3/2 - C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conecte dwith exhaust port 3 (R/NO) | 8,00 mm | Inner thread | Brass | 120,00 V - 120,00 V | 2,00 bar - 8,00 bar | -10,00 °C - 50,00 °C | 1.300,00 l/min | Junction box with threat NPT1/2"