2/2-way-solenoid valve f.aggress. medium
Type 0131 / Article No. 300417
Technical attributes
2/2 - B - normally open - inlet port 1 (P/NO) | 10,00 mm (3/8 inch) | 0,00 bar - 2,00 bar | PVC (Polyvinyl chloride) | Bonded sleeve | 230,00 V - 230,00 V | FKM (Fluor rubber) | -10,00 °C - 50,00 °C | Valve complete