Share via email
Some fields are missing
send eMail

2/2-way-servo solenoid valve

Type 6240 / Article No. 20011883

  • Energy saving technology possible

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 6,00 mm (1/4 inch) | 0,00 bar - 16,00 bar (16,00 bar) | Stainless steel | Inner thread - G3/8 | 110,00 V - 110,00 V | FKM (Fluor rubber) | -10,00 °C - 140,00 °C | Valve complete

Downloads

Helpful tools & videos

Accessories & Spare part sets

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List