Share via email
Some fields are missing
send eMail

2/2-way-solenoid valve f.aggress. medium

Type 0131 / Article No. 289458

  • Energy saving technology included

Technical attributes

2/2 - B - normally open - inlet port 1 (P/NO) | 20,00 mm (3/4 inch) | 0,00 bar - 0,50 bar | Brass | Inner thread - G3/4 | 230,00 V - 230,00 V | EPDM (Ethylene-propylene-diene rubber) | -30,00 °C - 90,00 °C | Valve complete