Share via email
Some fields are missing
send eMail
Do you want to save energy?

How does it work?

Save energy now

3/2-way-solenoid valve f.aggress. medium

Type 0131 / Article No. 282917

Technical attributes

3/2 - F - distributing valve - normally inlet port 1 (P/IN) connected with out let port 2 (B/NO), outlet port 4 (A/NC) closed | 20,00 mm (3/4 inch) | 0,00 bar - 0,25 bar | Brass | Inner thread - G3/4 | 230,00 V - 230,00 V | EPDM (Ethylene-propylene-diene rubber) | -30,00 °C - 130,00 °C | Valve complete