2/2-way-solenoid valve; servo assisted
Type 6281 / Article No. 273489
Technical attributes
2/2 - B - normally open - inlet port 1 (P/NO) | 50,00 mm (2 inch) | 0,20 bar - 16,00 bar | Brass | Inner thread - NPT2 | 24,00 V - 24,00 V | NBR (Nitrile rubber) | -10,00 °C - 80,00 °C | Valve complete