Share via email
Some fields are missing
send eMail

2/2-way-solenoid valve f.aggress. medium

Type 0131 / Article No. 501526

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 20,00 mm (3/4 inch) | 0,00 bar - 0,50 bar | PVC (Polyvinyl chloride) | 200,00 V - 200,00 V | FKM (Fluor rubber) | -10,00 °C - 50,00 °C | Valve partially mounted