Share via email
Some fields are missing
send eMail

2/2-way-solenoid valve; servo assisted

Type 5282 / Article No. 501910

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 20,00 mm (3/4 inch) | 0,20 bar - 10,00 bar | Stainless steel | Inner thread - RC (ISO 7/1)3/4 | 24,00 V - 24,00 V | FKM (Fluor rubber) | 0,00 °C - 90,00 °C | Valve complete