Share via email
Some fields are missing
send eMail

2/2-way-solenoid valve

Type 6027 / Article No. 271794

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 3,00 mm (1/8 inch) | 0,00 bar - 25,00 bar (30,00 bar) | Stainless steel | Inner thread - G1/4 | 24,00 V - 24,00 V | EPDM (Ethylene-propylene-diene rubber) | -30,00 °C - 120,00 °C | Valve complete