Share via email
Some fields are missing
send eMail

2/2-way-solenoid valve

Type 6027 / Article No. 262988

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 1,00 mm (1/32 inch) | 0,00 bar - 120,00 bar (120,00 bar) | Stainless steel | Inner thread - G1/4 | 230,00 V - 230,00 V | PTFE (Polytetrafluorethylene) | -10,00 °C - 100,00 °C | Valve complete