2/2-way-proportional valve
Type 2873 / Article No. 273875
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | direct-acting | 2,50 mm | FKM (Fluor rubber) | Brass | Inner thread - G | 24,00 V - 24,00 V | -1,00 bar - 5,00 bar | -10,00 °C - 90,00 °C