2/2-way-solenoid valve, servo coupled
Type 6213 / Article No. 249021
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 13,00 mm (1/2 inch) | 0,00 bar - 10,00 bar | Brass | Inner thread - G1/2 | 42,00 V - 42,00 V | NBR (Nitrile rubber) | -10,00 °C - 80,00 °C | Valve complete