2/2-way-solenoid valve; servo assisted
Type 6281 / Article No. 241828
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 20,00 mm (3/4 inch) | 0,20 bar - 16,00 bar | Brass | Inner thread - G1 | 230,00 V - 230,00 V | EPDM (Ethylene-propylene-diene rubber) | 0,00 °C - 80,00 °C | Valve complete