Share via email
Some fields are missing
send eMail
Do you want to save energy?

How does it work?

Save energy now

2/2-way-solenoid valve; servo-piston

Type 5404 / Article No. 217431

  • Energy saving technology possible

Technical attributes

2/2 - B - normally open - inlet port 1 (P/NO) | 12,00 mm (7/16 inch) | 1,00 bar - 40,00 bar (32,00 bar) | Brass | Inner thread - NPT1/4 | 110,00 V - 120,00 V | PTFE (Polytetrafluorethylene) | -10,00 °C - 100,00 °C | Valve complete