2/2-way-solenoid valve
Type 6027 / Article No. 184729
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 6,00 mm (1/4 inch) | 0,00 bar - 3,00 bar (4,00 bar) | Stainless steel | Inner thread - G1/2 | 220,00 V - 230,00 V | FKM (Fluor rubber) | -10,00 °C - 140,00 °C | Valve complete