2/2-way-solenoid valve
Type 6027 / Article No. 184708
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 4,00 mm (5/32 inch) | 0,00 bar - 7,00 bar (10,00 bar) | Brass | Inner thread - G1/4 | 220,00 V - 230,00 V | FKM (Fluor rubber) | -10,00 °C - 140,00 °C | Valve complete