2/2-way-solenoid valve
Type 6027 / Article No. 184691
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 2,00 mm (5/64 inch) | 0,00 bar - 30,00 bar (100,00 bar) | Stainless steel | Inner thread - G1/4 | 220,00 V - 230,00 V | PTFE (Polytetrafluorethylene) | -40,00 °C - 180,00 °C | Valve complete