2/2-way-proportional valve
Type 2873 / Article No. 247326
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | direct-acting | 1,20 mm | FKM (Fluor rubber) | Stainless steel | Flanged | 24,00 V - 24,00 V | -1,00 bar - 12,00 bar | -10,00 °C - 60,00 °C