Share via email
Some fields are missing
send eMail
Do you want to save energy?

How does it work?

Save energy now

2/2-way-solenoid valve, servo coupled

Type 6213 / Article No. 251045

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 13,00 mm (1/2 inch) | 0,00 bar - 10,00 bar | Brass | Inner thread - RC (ISO 7/1)1/2 | 100,00 V - 100,00 V | NBR (Nitrile rubber) | -10,00 °C - 80,00 °C | Valve complete