2/2-way-solenoid valve; servo-piston
Type 5404 / Article No. 262997
Technical attributes
2/2 - B - normally open - inlet port 1 (P/NO) | 12,00 mm (7/16 inch) | 1,00 bar - 32,00 bar (40,00 bar) | Brass | Inner thread - NPT1/2 | 220,00 V - 220,00 V | PTFE (Polytetrafluorethylene) | -10,00 °C - 120,00 °C | Valve complete