Share via email
Some fields are missing
send eMail

2/2-way-solenoid valve; servo assisted

Type 5282 / Article No. 134512

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 65,00 mm (2 1/2 inch) | 0,20 bar - 10,00 bar | Brass | Inner thread - G2 1/2 | 110,00 V - 110,00 V | FKM (Fluor rubber) | 0,00 °C - 90,00 °C | Valve complete