Pressure transmitter 8311 5 BAR
Type 8311 / Article No. 444506
Defined wearing parts kits might still be available.
Please contact us for a consultation regarding the most suitable successor article for your requirements.
The type 8311 is available until 1/1/25.Technical attributes
Pressure | IP65 | 0,00 bar - 5,00 bar | Plug - M12 | 4-20 mA | Transistor | 0,700 A | EPDM (ethylene propylene diene rubber) | FKM (Fluor rubber)