Share via email
Some fields are missing
send eMail
Do you want to save energy?

How does it work?

Save energy now

2/2-way-solenoid valve; direct acting

Type 0255 / Article No. 135947

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 6,00 mm (1/4 inch) | 0,00 bar - 4,00 bar | Brass | Inner thread - G1/2 | 110,00 V - 110,00 V | FKM (Fluor rubber) | -10,00 °C - 130,00 °C | Valve complete