4/2-way-pneumatic valve, servo-piston
Type 5413 / Article No. 557949
4 spare parts found. Click here for list of spare parts.
Please contact us for a consultation regarding the most suitable successor article for your requirements.
The type 5413 is not available anymore since 8/1/23.The successor types are (can be a little different because of the update): 6518, 6519
Technical attributes
4/2 - G - normally open - inlet port 1 (P) connected with outlet port 2 (B), o utlet port 4 (A) connected with exhaust port 3 (R) | 6,00 mm | Inner thread | Brass | 24,00 V - 24,00 V | 1,00 bar - 10,00 bar | -10,00 °C - 60,00 °C | 900,00 l/min