Share via email
Some fields are missing
send eMail

2/2-way-solenoid valve

Type 6027 / Article No. 463173

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 4,00 mm (5/32 inch) | 0,00 bar - 22,00 bar (22,00 bar) | Brass | Inner thread - NPT1/4 | 120,00 V - 120,00 V | PTFE (Polytetrafluorethylene) | -10,00 °C - 140,00 °C | Valve complete