2/2-way-solenoid valve; servo assisted
Type 0290 / Article No. 454263
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 50,00 mm (2 inch) | 0,00 bar - 12,00 bar | Brass | Inner thread - NPT2 | 240,00 V - 240,00 V | FKM (Fluor rubber) | 0,00 °C - 90,00 °C | Valve complete