2/2-way-solenoid valve
Type 6027 / Article No. 270994
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 8,00 mm (5/16 inch) | 0,00 bar - 2,30 bar (2,30 bar) | Brass | Inner thread - G1/2 | 230,00 V - 230,00 V | NBR (Nitrile rubber) | -20,00 °C - 80,00 °C | Valve complete