Share via email
Some fields are missing
send eMail
Do you want to save energy?

How does it work?

Save energy now

2/2-way-solenoid valve

Type 6027 / Article No. 261036

Technical attributes

2/2 - B - normally open - inlet port 1 (P/NO) | 2,20 mm (3/32 inch) | 0,00 bar - 30,00 bar (30,00 bar) | Brass | Inner thread - G1/4 | 230,00 V - 230,00 V | PTFE (Polytetrafluorethylene) | 0,00 °C - 160,00 °C | Valve complete