2/2-way-servo solenoid valve
Type 6240 / Article No. 258187
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 12,00 mm (7/16 inch) | 0,00 bar - 25,00 bar (25,00 bar) | Stainless steel | Inner thread - G1/2 | 120,00 V - 120,00 V | PTFE (Polytetrafluorethylene) | -10,00 °C - 140,00 °C | Valve complete