2/2-way-solenoid valve; servo assisted
Type 6281 / Article No. 252181
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 25,00 mm (1 inch) | 0,20 bar - 16,00 bar | Stainless steel | Inner thread - G1 | 42,00 V - 42,00 V | NBR (Nitrile rubber) | -10,00 °C - 80,00 °C | Valve complete