2/2-way-solenoid valve; servo assisted
Type 5282 / Article No. 157366
Technical attributes
2/2 - A - normally closed - inlet port 1 (P/NC) | 20,00 mm (3/4 inch) | 0,20 bar - 10,00 bar | Stainless steel | Inner thread - G3/4 | 12,00 V - 12,00 V | NBR (Nitrile rubber) | 0,00 °C - 80,00 °C | Valve complete