5/3-way-pneumatic valve 32 mm
Type 6519 / Article No. 231459
Defined wearing parts kits might still be available.
Please contact us for a consultation regarding the most suitable successor article for your requirements.
Technical attributes
5/3 - N - middle postion pressure inlet port 1 closed - outlet ports 2 and 4 c onnected with exhaust ports 3 respectively 5 | 9,00 mm | Inner thread | Aluminium | 11,10 V - 11,10 V | 3,00 bar - 10,00 bar | -30,00 °C - 80,00 °C | 1.500,00 l/min | Plug pattern form A according to DIN EN 175301-803