Share via email
Some fields are missing
send eMail

3/2-way-pneumatic valve 32 mm

Type 6519 / Article No. 231472

Technical attributes

5/2 - C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conecte dwith exhaust port 3 (R/NO) | 6,00 mm | Inner thread | Aluminium | 230,00 V - 230,00 V | 2,00 bar - 10,00 bar | -30,00 °C - 80,00 °C | 780,00 l/min