5/3-way-pneumatic valve 32 mm
Type 6519 / Article No. 231418
Technical attributes
5/3 - N - middle postion pressure inlet port 1 closed - outlet ports 2 and 4 c onnected with exhaust ports 3 respectively 5 | 9,00 mm | Inner thread | Stainless steel | 230,00 V - 230,00 V | 2,00 bar - 10,00 bar | -30,00 °C - 80,00 °C | 1.770,00 l/min