5/3-way-pneumatic valve 32 mm
Type 6519 / Article No. 231412
Technical attributes
5/3 - L - middle position all port connections closed - inlet port 1, outlet p ort 4 and 2, vent of outlet ports to 5 respectively 3 | 9,00 mm | Inner thread | Stainless steel | 24,00 V - 24,00 V | 2,00 bar - 10,00 bar | -30,00 °C - 80,00 °C | 1.770,00 l/min