Share via email
Some fields are missing
send eMail

2/2-way-solenoid valve

Type 6027 / Article No. 178269

Technical attributes

2/2 - A - normally closed - inlet port 1 (P/NC) | 6,00 mm (1/4 inch) | 0,00 bar - 6,00 bar (6,00 bar) | Stainless steel | Inner thread - G3/8 | 230,00 V - 230,00 V | FKM (Fluor rubber) | -10,00 °C - 140,00 °C | Valve complete