Gas control unit with plastic body for medical application
For minimal invasive surgery the insufflator block controls the gas CO2, which is pumped into the abdominal region for raising the abdominal wall during operations and examinations.
Gas control unit for medical application
The safety valve integrated in the valve system releases the gas flow to the patient and serves as an emergency ventilation valve. The adjustable low-pressure switch is an additional mechanical safety device that protects the patient from pressure surges. The frictionless solenoid control valve is used for very precise pressure control.
Bürkert’s customer services encompass system development, engineering, plastics technology, support in the choice of materials with respect to the required UL certifications, simulations, as well as serial production and serial inspection of the gas control unit.