Hotspot
Hotspot-Testing
---------------------View Area--------------------------
Disclaimer: Do not make any changes to the following elements as they are for viewing purposes only:
Embeds:
sniper-spot

invisible-spot mit Headline
invisible-spot active

Standard choices
Included
as standard
Customisation
Customisation to your
requirements (e.g. electronic
components such as I/O systems,
surge protection)
Mounting rail for additional
electronic components such as
I/O system, power supply unit, etc.
Breather drains for pressure equal-
isation and condensate discharge
Hygienic design housing in three
widths
(same installation height and depth):
With or without filter
regulator
with automatic
discharge
Optional assemblies can be
integrated:
Pressure
switch
Power
supply unit
HD wall
spacer
Four different Bürkert valve island-types in
sizes from 8 to 48 valve functions
All external components made of
stainless steel (e.g. cable glands,
pneumatic connectors)
Shadow-spot
Hotspot "Content field" filled in
Systemhaus
The entire process, from development through to tool-making and all the way to the production of your products takes place under a single roof with each step just a few minutes’ walk from the next.

Your benefit
- Modular design
- No installation work needed
- Minimal dead volume
- Increased energy efficiency
- Easy to service design
- Leak-free construction
---------------------Test Area:---------------------
In this area you can create your own Hotspots for testing purposes. Please do not change the elements above as some of them are not only used on this page but on other content pages within the live website.