The future begins with Bürkert – an overview of the advantages
Digital positioners and process controllers for your applications
Digital electropneumatic positioner SideCONTROL
- Compact and robust design
- Easy start-up using X.TUNE function
- Integrated diagnostic functions for valve monitoring
- Dynamic actuating system with no air consumption in controlled state
- IO-Link Port Class A & B, AS interface or Bürkert system bus (büS)
Digital electropneumatic positioner SideCONTROL
- Compact and robust design
- Easy to start up using X.TUNE function
- Integrated diagnostic functions for valve monitoring
- Dynamic actuating system with no air consumption in controlled state
- EtherNet/IP, PROFINET, Modbus TCP, PROFIBUS DP-V1 or Bürkert system bus (büS)
Digital electropneumatic Process Controller SideCONTROL
- Compact and robust design
- Start-up via the X.TUNE and P.TUNE function of the positioner and process controller
- Integrated diagnostic functions for valve monitoring
- Dynamic actuating system with no air consumption in controlled state
- EtherNet/IP, PROFINET, Modbus TCP, PROFIBUS DP-V1 or Bürkert system bus (büS)
Frequently asked questions
Universal mounting variants that work for any manufacturer
Our SideCONTROL positioners are versatile and can be used on part-turn and linear actuators that comply with NAMUR standards (in accordance with IEC 60534-6-1 and VDI/VDE 3845 or IEC 60534-6-2). They are therefore fully compatible with most common actuators on the market.
In the remote variant with remote position sensor, the SideCONTROL positioners can also be used with Bürkert Type 2301 and Type 2300 ELEMENT actuators (actuator sizes Ø 70/90/130/225 mm). This combination is suitable, for example, for when space is limited at the valve or in conditions with high ambient temperatures.
We also offer adapter solutions for special requirements. This means that direct mounting is also possible for actuators without a standardised interface. We have a special adapter kit for Type 3277 Samson actuators, universally compatible for mounting all SideCONTROL types and suitable for valve strokes from 7.5 mm to 30 mm.
Do you need an adaptation solution for your application that is not yet available? Then we’d be happy to speak to you to find the right solution for you!
Progress through digitalisation – start retrofitting now
What is IO-Link?
IO-Link is a standardised protocol for connecting sensors and actuators with automation systems. It enables bidirectional data exchange, allowing detailed diagnostics and parameterisation of devices. IO-Link increases the flexibility of systems, minimises downtimes and supports Industry 4.0 initiatives through intelligent device communication.
Why modernise systems with IO-Link?
- Increased efficiency: take your systems to the next level with IO-Link. Seamless communication between devices and control systems ensures faster and more precise process control.
- Cost savings: less manual intervention and maintenance work means lower costs in the long term.
- Future-proof: prepare your systems for the digital future with a flexible and scalable solution.
- Quick retrofitting: Bürkert offers solutions that enable quick and uncomplicated retrofitting of your existing systems.
The positioners and process controllers of the SideCONTROL series offer precise control and monitoring, resulting in improved process quality and safety. Built-in diagnostics functions enable proactive maintenance and reduce unplanned downtimes. In addition, all Bürkert positioners and process controllers have no internal air consumption in the controlled state, so you benefit from cost savings right from the first hour of operation.
Your contact person for technical advice
Do you have any questions or need help selecting the right components? Our experts will be happy to provide you with personalised advice. Contact our team and find out more about the digitalisation opportunities with Bürkert.