Share via email
Some fields are missing
send eMail

Oxidation Air Unit in the Treatment of Drinking Water

For metering of air or oxygen or measuring and controlling masses, Bürkert offers a complete line of mass flow sensors, controllers and solenoid control valves.

System solution in waterworks: Oxidation air unit with additional safety functions integrated in the control cabinet

System solution in waterworks: Oxidation air unit with additional safety functions integrated in the control cabinet

Oxidation air units are used in water treatment to oxidise iron or manganese. These oxides are precipitated so they can be removed from the drinking water with conventional filters. A mass flow controller makes it possible to regulate the gas quantity based on various process parameters, to achieve optimal results with minimal gas consumption.
Other safety-related functions such as additional shut-off valves, non-return valves, manual operation and field displays are taken into account on a customer-by-customer basis and mounted in the control cabinet as a complete solution.
The main customer benefit here again is a flexible and uncomplicated project workflow, competent advice on-site, a high standard of quality for all equipment and services and the specific fulfilment of the customer requirement for everything to be “fit for purpose”.

Logo Member of German water Partnership

Type 8712

Mass Flow Controller for Gases (MFC)

Type 8712
  • Nominal flow ranges from 0.010 l/min to 80 l/min
  • High accuracy and repeatability
  • Very fast settling times
  • IP 65 protection class
  • Optional: Fieldbus interface

Type 6013

Plunger valve 2/2-way direct-acting

Type 6013
  • Direct-acting and compact valve up to diameter of DN 6.0
  • Vibration-proof, bolted coil system
  • Explosion proof variants
  • Energy-saving version with Kick and Drop available

Are you interested - please contact our Sales Team.