Share via email
Some fields are missing
send eMail

AirLINE Quick in the Pharmaceutical Industry

The next generation AirLINE – AirLINE Quick significantly reduces the difficulty of cabinet production while still providing the ultimate in flexibility.

Higher flexibility in the control cabinet with AirLINE Quick

Higher flexibility in the control cabinet with AirLINE Quick

The beautiful stainless steel version makes it a perfect choice for pharma. A unique feature of the Type 8640 valve island and the Type 8644 automation system is the combination of the pneumatic connections, field bus interface and I/O modules directly on the floor or wall of the switch cabinet. The Type 8647 AirLINE SP valve island can also be combined with AirLINE Quick when used with Siemens SIMATIC ET 200SP I/O modules. By using AirLINE Quick, the switch cabinet can be scaled down significantly. In addition to AirLINE Quick in a stainless steel version for hygienic applications, the concept is also available for general purpose applications with an anodized aluminium adapter plate and nickel-plated brass pneumatic connections.

Type 8640

Modular valve island for pneumatics

Type 8640
  • Compact design
  • Modular configuration
  • Higher flexibility in control cabinet due to AirLINE Quick
  • Simple exchange of valves (with option “P-shut-off” – also possible during operation)

Type 8644

AirLINE SP electropneumatic automation system

Type 8644
  • Direct connection to the I/O system WAGO I/O System 750
  • Innovative fieldbus interface
  • Combination of fieldbus, pilot valves and I/O modules
  • Compact design and high flexibility
  • High flow rates

Type 8647

AirLINE SP – electropneumatic automation system

Type 8647
  • Direct connection to the I/O systems SIMATIC ET 200SP and SIMATIC ET 200SP HA
  • Integration in Siemens PCS7 possible
  • Siemens Product Partner for SIMATIC Automation Systems
  • Easy diagnostics by LC display
  • Safety-related shut-off of valves possible

Are you interested - please contact our Sales Team.