Control Chemistry
For example, Bürkert supplies a well-known customer in the chemical industry with control cabinets for the new production plant for membrane filters in Bitterfeld. In close cooperation with a planning company, a concept was developed that includes control cabinets of different versions and conversion stages for indoor and outdoor explosion protected areas. In addition to pneumatic signals for control of the actuators in the field, the control cabinets also process all intrinsically safe analog and binary signals from sensors and other field devices.

Perfect, safe and ingenious solutions for a demanding world
Bürkert Type 8650 AirLINE Ex valve islands are used here. The intrinsically safe pneumatic valves, completely integrated in the SIMATIC ET 200iSP system, enable unequalled flexibility in explosion-protected areas. The pneumatic and electric HotSwap system makes it possible to replace valves during operation. This is essential to increasing plant availability and minimizing production downtimes.
AirLINE Ex – electropneumatic automation system for use in potentially explosive areas
- For use in potentially explosive areas (Zone 1/21)
- Siemens Product Partner for SIMATIC Automation Systems
- Connection via PROFINET IO / PROFIBUS® DP-is, electrical I/O functions via Siemens SIMATIC ET 200 iSP™ module
- NEW REV.2 makes new integrable functions like pressure sensor or pressure switch possible
Are you interested - please contact our Sales Team.