Configure products
With our configurator, you can quickly and easily configure Bürkert products to suit your special requirements.
![](/var/buerkert/storage/images/media/images/konfigurator2/9338669-2-eng-INT/Konfigurator.jpg)
Your advantages
- Immediately usable - no installation or registration necessary
- Products configured according to individual requirements
- Intuitive operator guidance
- Saved configurations available for several weeks
- Quick and uncomplicated enquiry or order processes
- CAD model of the configured product directly retrievable
Configure now...
With the help of our configurator, you can put together a product precisely tailored to your needs in just a few guided steps.
The configurator guides you through a range of topics and allows you to make individual adjustments. In each step, you can view the current summary of the product features that are already selected. Finally, you can share your configuration with others, add it to the shopping cart or send an enquiry. You also have the option of editing the configured product in collaboration. Furthermore, your configuration can be retrieved within a certain period of time using a code. Your individual product is also available as a CAD model.
Of course, we are also happy to advise you personally. Please use our contact options.
Valve island configurator
The Bürkert valve island configurator has the following advantages:
✓ Selection of various communication modules
✓ Number of valves freely selectable
✓ Guided bulkhead placement
✓ Individual selection and positioning of the valve slot assignment
✓ Various auxiliary functions can be chosen (hot swap, modular switch-off, check valves and much more).
AirLINE – the valve island optimised for process automation
- Safety-related shut-off of valves possible
- Higher plant availability with PROFINET S2 (system redundancy)
- Process reliability through pneumatic functions
- Optimised for installation at the bottom of the control cabinet
- EX-Versions: ATEX / IECEx Zone 2, cURus Haz. Loc. CL I, II, III Div 2
Pneumatic valve configurator
The Bürkert pneumatic valve configurator has the following advantages:
✓ Select the appropriate valve function from 3/2-, 5/2-, or 5/3-way valves
✓ Various materials can be selected (e.g.: polyamide, anodised aluminium, ematalised aluminium, stainless steel)
✓ Large selection of approvals (e.g.: ATEX/IECEx, UL, CCC, Kosha, etc.)
✓ Flow rates from 780 l/min up to 2,100 l/min possible
Servo-assisted 3/2 way Solenoid Valve for pneumatics
- High flow-rate capacity
- Reduced power consumption
- Single or manifold mounting
- Standard, Ex mb, Ex eb mb and Ex ia versions
- Threaded port G 1/4” and NPT 1/4”
Servo-assisted 3/2, 5/2 or 5/3-way solenoid valve for pneumatics
- High flow-rate capacity
- Reduced power consumption
- Single or manifold mounting
- Standard, Ex mb, Ex eb mb and Ex ia versions
- Threaded port G 1/4”, NPT 1/4” and NAMUR flange