Share via email
Some fields are missing
send eMail

Reliable process technology for intelligent evaporators

Reduction of waste volume and costs of disposal by recycling of process media in cooperation with MKR Metzger GmbH

Dealing efficiently with resources makes sense not just for environmental reasons. The company from Monheim in Germany has established itself from many years as a specialist in handling process media in a sustainable manner. When it comes to designing production cycles involving liquids in a cost-efficient manner, robust and reliable components are essential - which makes MKR Metzger and Bürkert a perfect fit.

Want to read more? Please have a look at the PDF document.

Type 8041

Electromagnetic Insertion flowmeter

Type 8041
  • Sensor without moving parts
  • Flowmeter with 2-point control function
  • Application-specific calibration via teach-in functionality
  • Clean in place (CIP) compatible
  • FDA-compliant materials

Type 2000

Pneumatically operated 2/2-way angle seat valve CLASSIC

Type 2000
  • Stainless steel or gunmetal housing with threaded, clamped or welded connection
  • Long service life
  • High flow rate
  • Robust actuators with modular accessory program

Type 8030

Inline flowmeter for continuous measurements

Type 8030
  • Economical integration into pipe systems
  • 3-wire frequency-pulse variant for direct connection to a PLC (PNP and NPN)
  • Simple connection to Bürkert evaluation devices in a separate variant
  • HT variant available for high temperatures and pressure (max. 125°C/max. 40 bar)