Share via email
Some fields are missing
send eMail

System application - Horizontal ShowerATT

Horizontal ShowerATT, with Ambiance Tuning Technique (ATT) makes it possible to take a shower lying down.

Electronic thermostat valve with integrated electronic controls

Independent control of the flow rate and temperature directly downstream of the outlet point allows fast response times for a perfect shower experience.

System application Horizontal ShowerATT

The application combines six WATER BARS, which are embedded in a large shower field above a lying surface. In addition, an eTOOL serves as the central control element.