Share via email
Some fields are missing
send eMail

Fluidic solutions for stationary fuel cell technology

Stationary fuel cells such as the solid oxide fuel cell (SOFC) or the proton exchange membrane fuel cell (PEMFC) efficiently convert chemical energy from hydrogen into electrical energy and are used as reliable energy sources in various applications, including buildings and ships. Reformer systems are used so that fuel gases or fuels can also be used as media instead of pure hydrogen. In stationary fuel cells, fluidics – i.e. the management of gas and liquid flows – is an important aspect in ensuring efficient and reliable power generation. 

As a fluidics expert, Bürkert is the ideal partner to guide you through these complexities. See for yourself!

Hydrogen meets fluid experience logo

What is important in fluidic control, and how does it help with issues such as safety and increasing the efficiency of stationary fuel cells?

Using fuel cells to generate power and heat in buildings or on ships requires fuel gases to be handled safely. Air and gas control in stationary fuel cells therefore requires precise control for maximum efficiency. The components used must be suitable for the necessary safety and comply with national approvals. Energy-efficient and material-compliant solutions are required to guarantee optimum overall efficiency and the durability of the fuel cell.

 

Bürkert solutions impress users with their low power consumption and durability. The high number of switching cycles and long maintenance intervals contribute to the efficient utilisation of the stationary fuel cell. Our products are suitable for use with fuel gases, as well as being ready for future use with hydrogen and possessing the necessary approvals.

Schutzschild

Balance of Plant optimisation

Durable and low maintenance

Blatt eines Baumes Icon

Energy-efficient; reduction of actuator power

Bürkert expertise in stationary fuel cells

Careful planning and control of the fluidics in stationary fuel cells is crucial for maximising efficiency, extending service life and ensuring reliability. The exact design of the fluidics can vary depending on the fuel cell technology (e.g. PEMFC, SOFC) and application.

Fluidplan einer stationären Brennstoffzelle

 

Color Stripes Green

Safe shut-off of fuel gas or hydrogen

The safe shut-off of fuel gases or hydrogen is a critical function for stationary fuel cells. The precise control and reliable shut-off mechanisms of our valves not only ensure the reliable operation of the fuel cell, but also contribute greatly to the safety and stability of the entire fuel cell system. This is particularly important for minimising potential risks such as leaks or uncontrolled gas release and therefore enabling smooth and safe operation in various stationary applications. This ensures compliance with legal regulations and safety standards.

Solenoid shut-off valve for fuel gas and hydrogen

Type 6027

Direct-acting 2/2-way plunger valve

Type 6027
  • Direct-acting, powerful valve with diameter of up to DN13
  • Vibration-proof, bolted coil system
  • Energy-saving double coil technology with kick and drop variant
  • Explosion proof variants
  • High pressure variants for gases and liquids
Type 6240

Servo-assisted 2/2-way piston valve

Type 6240
  • Servo-assisted and compact piston valve with diameter of up to DN 13
  • Vibration-resistant , screwed coil system
  • Energy-saving double coil technology with kick and drop variant
  • Safe opening with hard-coupled piston system
  • Explosion proof variants

 

Color Stripes Orange

Safe control and regulation of fuel gas or hydrogen and cathode air controller

Safely controlling and regulating fuel gases, especially hydrogen, as well as cathode air, are key functions for stationary fuel cells. Precise control not only enables efficient operation of the fuel cell, but also ensures optimum performance and durability. These functions help to prevent undesirable chemical reactions, thus providing reliable protection against wear and ensuring lasting operational safety.

Proportional solenoid valves for fuel gases

Type 2875

Direct-acting 2 way standard proportional valve

Type 2875
  • Excellent range
  • Very good response
  • Compact valve design
  • Orifice sizes 2...9.5 mm
  • Optional: Explosion-protected coil
Type 6020

Direct-acting 2-way proportional valve

Type 6020
  • Proportional valve for use in flow or pressure control loops
  • Integrated shut-off function with reliably high tightness
  • Excellent sensitivity and turn-down ratio
  • Available as subbase or cartridge variant for simple system integration
  • Protection class IP65 or IP6K9K with automotive connector

 

Proportional motor valves for cathode air

Type 3285

Electromotive 2-way globe proportional valve

Type 3285
  • Actuator isolated from flow path
  • Excellent range and fast response times
  • Low power consumption
  • Connection orifice DN 15...25 | Kvs value 1.8…9.6 m³/h
  • Variants: standard, positioner, process controller

Trusted, reliable and safe hydrogen solutions from Bürkert

Comprehensive fluidics solutions for your stationary fuel cells

An overview of Bürkert solutions and a wealth of interesting information can be found in our comprehensive hydrogen catalogue. Download it here.

Are you also interested in

hydrogen valves?

What valves are available, and what are the important factors to consider when choosing a hydrogen valve?

Hydrogen valves for your H₂ applicationsHydrogen valves for your H₂ applications

Valves play a critical role in hydrogen applications. The variety of valves in this area is impressive, ranging from simple shut-off valves to precise flow controllers, all of which must afford safety, reliability and efficiency. From hydrogen production to fuel cell technology, the correct selection and application of these valves is crucial for the success of hydrogen applications.

Need help? – As your fluidics expert in the field of hydrogen, Bürkert will be happy to help you.

Selecting the right hydrogen valve and liquid flow controller or flowmeter is often not simple. We are happy to help you speed up your decision-making process in order to find the right solution for your hydrogen application quickly and efficiently.