Share via email
Some fields are missing
send eMail

Fluidic solutions for mobile fuel cell technology

The mobile fuel cell efficiently supplies electrical energy by converting hydrogen to provide an environmentally friendly power source for mobile applications. In mobile fuel cells, fluidics, i.e. the management of gas and liquid flows, is an important aspect in ensuring efficient and reliable power generation for the actuator. 

 

As an fluidics specialist, Bürkert is the ideal partner at your side. See for yourself!

Hydrogen meets fluid experience logo

What is important in fluidic control and how does it help with issues such as reliability and increasing the efficiency of mobile fuel cells?

It is crucial for both the electrical and mechanical components used in the fuel cell to work safely and reliably in order for it to be used in mobile applications. In order to avoid downtime and minimise maintenance costs, it must be guaranteed that they can function under harsh operating conditions for a long period.

 

Bürkert products and solutions meet very high safety requirements thanks to the necessary approvals and durability. Long maintenance intervals and energy-saving solutions contribute to the efficient utilisation of your fuel cell. Our components are suitable for use with hydrogen and guarantee reliable operation.

Bürkert solutions take into account the plant balance

Durable thanks to high-quality materials and low wear  

Energy-efficient due to low power consumption  

How can Bürkert help you to control gases and liquids optimally, while also minimising maintenance costs?

Safe hydrogen shut-off at medium pressure level
Separating hydrogen from residual anode gas
Stack pressure control
Hydrogen purging of recirculation circuit

 

Color Stripes Green

Safe hydrogen shut-off

Reliable shut-off of the hydrogen ensures trouble-free operation and extends the maintenance intervals of the mobile fuel cell. Due to the special properties of hydrogen, our valves also ensure safe shut-off, which reliably prevents potential risks and optimises safety standards.

Solenoid shut-off valve for hydrogen

Type 6440

Servo-assisted 2/2-way piston valve

Type 6440
  • Safety shut-off valve in fuel cell systems and other hydrogen applications
  • Very compact solenoid valve with reliably high tightness and service life
  • Available for up to orifice 12 mm and pressure range 40 bar
  • Available as flange or cartridge variant for quick system integration
  • Degree of protection IP65 or IP6K9K with automotive plug

 

Color Stripes Orange

Stack pressure control

The high-resolution, highly dynamic proportional controller ensures reliable pressure control, either in high back pressure conditions (recirculation via passive pump) or low back pressure conditions (recirculation via active pump).

Proportional solenoid valve for pressure control

Type 6020

Direct-acting 2-way proportional valve

Type 6020
  • Proportional valve for use in flow or pressure control loops
  • Integrated shut-off function with reliably high tightness
  • Excellent sensitivity and turn-down ratio
  • Available as subbase or cartridge variant for simple system integration
  • Protection class IP65 or IP6K9K with automotive connector

 

Color Stripes Green

Flushing and draining the recirculation circuit

Efficiently controlling hydrogen in mobile fuel cells not only enables an efficient fuel supply, but also plays a decisive role in flushing and draining the recirculation circuit. This precise control not only helps to increase the performance and extend the service life of the fuel cell by protecting against undesirable chemical reactions and wear, but also ensures long-term operational reliability and protects against unexpected failures.

Trusted, reliable and safe hydrogen solutions from Bürkert

 

All fluidic solutions for your mobile fuel cells

An overview of Bürkert solutions and much more interesting information can be found in our comprehensive hydrogen catalogue. Go to the video here.

Also of interest to you?

Hydrogen valves 

What valves are available and what is important when choosing a hydrogen valve?

Hydrogen valves for your H₂ applicationsHydrogen valves for your H₂ applications

Valves play a critical role in hydrogen applications. The variety of valves in this area is impressive, ranging from simple shut-off valves to precise flow controllers, all of which must afford safety, reliability and efficiency. From hydrogen production to fuel cell technology, the correct selection and application of these valves is crucial for the success of hydrogen applications.

Need help? – As your armature expert in the field of hydrogen, Bürkert will be happy to help you.

Selecting the right hydrogen valve and liquid flow controller or flowmeter is often not simple. We are happy to help you speed up your decision-making process in order to find the right solution for your hydrogen application quickly and efficiently.